IESNA:LM-63-2002
[TEST]P1386463
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-730-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4088.5
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
550.0 686.1 791.0 876.1 935.6 981.9 985.7 966.8 961.2 995.2 1087.8 1241.8 1433.7 1597.2 1702.1 1807.0 
1885.5 1921.4 1922.3 1870.3 1756.9 1411.0 1125.6 913.9 675.7 497.1 321.3 216.4 206.0 163.5 124.8 105.9 83.2 59.5 
20.8 3.8 0.9 0.0 
550.0 682.4 786.3 870.4 935.6 979.1 986.7 971.6 966.8 997.1 1085.9 1249.4 1432.8 1593.4 1703.1 1801.3 
1879.8 1922.3 1917.6 1870.3 1766.4 1450.7 1135.1 936.6 689.0 498.1 325.1 223.0 207.0 165.4 127.6 106.8 86.0 61.4 
23.6 4.7 0.9 0.0 
550.0 679.5 782.5 866.6 934.7 982.9 1000.9 991.4 986.7 1011.2 1085.0 1227.7 1394.0 1551.8 1663.4 1751.3 
1828.7 1876.0 1885.5 1857.1 1772.0 1593.4 1255.1 1009.4 758.9 542.5 369.5 249.5 227.8 178.6 136.1 113.4 95.5 
69.0 47.3 13.2 1.9 0.0 
550.0 670.1 769.3 854.4 927.1 987.6 1019.8 1022.6 1025.4 1043.4 1092.5 1186.1 1326.9 1474.3 1596.3 1671.9 
1738.0 1793.8 1820.2 1818.4 1779.6 1685.1 1491.4 1235.2 946.0 660.6 471.6 300.5 276.9 205.1 146.5 117.2 97.3 
65.2 45.4 18.9 1.9 0.0 
550.0 664.4 763.6 843.0 920.5 988.6 1043.4 1068.0 1079.3 1095.4 1131.3 1189.9 1275.9 1394.0 1506.5 1597.2 
1670.0 1723.8 1767.3 1790.0 1778.7 1743.7 1665.2 1494.2 1251.3 987.6 667.2 447.0 397.9 270.3 175.8 115.3 87.9 
69.0 45.4 17.0 1.9 0.0 
550.0 649.3 737.2 822.2 900.7 977.2 1047.2 1095.4 1124.7 1147.3 1176.6 1224.8 1288.2 1367.5 1463.0 1561.3 
1640.7 1709.7 1756.0 1790.9 1815.5 1812.7 1789.1 1736.1 1612.3 1409.1 1154.9 824.1 729.6 447.0 274.1 166.3 
115.3 79.4 35.9 13.2 2.8 0.0 
550.0 637.0 713.5 792.0 865.7 945.1 1020.7 1089.7 1141.7 1185.1 1222.9 1260.8 1308.0 1375.1 1444.1 1539.6 
1632.2 1726.7 1802.3 1865.6 1916.6 1972.4 1992.2 2005.5 2013.0 1954.4 1819.3 1419.5 1364.7 1102.0 644.6 362.0 
190.0 89.8 40.6 17.0 4.7 0.0 
550.0 616.2 676.7 747.6 813.7 886.5 959.3 1034.9 1102.0 1166.2 1226.7 1280.6 1331.6 1379.8 1432.8 1491.4 1559.4 
1637.8 1726.7 1816.5 1910.0 2006.4 2115.1 2173.7 2227.6 2271.1 2100.9 1945.0 1925.1 1758.8 1432.8 1120.9 
639.8 229.7 100.2 31.2 6.6 0.0 
550.0 589.7 638.9 692.8 748.5 808.1 865.7 928.1 990.5 1056.6 1125.6 1192.7 1259.8 1337.3 1414.8 1486.6 1567.0 
1652.0 1744.6 1848.6 1960.1 2100.9 2281.4 2395.8 2529.1 2617.0 2531.0 2610.3 2614.1 2544.2 2359.9 2007.4 
1178.5 490.5 127.6 25.5 7.6 0.0 
550.0 587.8 632.3 680.5 734.3 793.9 846.8 908.2 963.0 1026.4 1095.4 1159.6 1229.6 1303.3 1381.7 1457.3 1541.4 
1628.4 1722.9 1832.5 1955.4 2109.4 2294.7 2417.5 2560.2 2652.9 2583.9 2680.3 2686.9 2608.4 2451.6 2091.5 
1151.1 428.1 111.5 21.7 7.6 0.0 
550.0 567.1 590.7 625.6 662.5 701.3 746.6 788.2 833.6 885.5 934.7 983.8 1038.7 1094.4 1160.6 1219.2 1284.4 1355.3 
1437.5 1532.9 1639.7 1793.8 1934.6 2050.8 2202.1 2250.3 2221.0 2291.8 2283.3 2159.5 1955.4 1605.7 773.1 181.5 
45.4 13.2 7.6 0.0 
550.0 555.7 568.0 586.9 612.4 642.7 672.0 705.0 741.0 777.8 815.6 854.4 892.2 935.6 979.1 1021.6 1065.1 1115.2 
1174.7 1243.7 1332.6 1450.7 1540.5 1636.9 1740.9 1758.8 1725.7 1726.7 1696.4 1554.7 1358.1 1062.3 482.0 135.1 
41.6 14.2 7.6 0.0 
550.0 541.5 537.8 544.4 555.7 569.9 587.8 608.6 629.4 651.2 672.9 691.8 709.8 727.7 743.8 755.1 764.6 774.0 780.6 
795.8 822.2 844.0 844.9 839.2 828.8 778.8 725.8 639.8 619.0 501.8 370.5 270.3 138.0 70.9 29.3 13.2 7.6 0.0 
550.0 514.1 487.7 469.7 462.1 458.4 462.1 465.9 472.5 478.2 480.1 477.3 469.7 460.3 445.1 425.3 399.8 372.4 347.8 
326.1 303.4 284.5 266.5 250.4 233.4 212.6 189.0 170.1 163.5 139.9 112.5 85.1 57.7 38.7 23.6 11.3 5.7 0.0 
550.0 489.6 443.2 413.9 403.6 408.3 417.7 425.3 431.9 432.9 429.1 419.6 406.4 389.4 373.3 353.5 333.6 314.7 296.8 
276.9 251.4 230.6 214.5 205.1 198.5 196.6 187.1 175.8 173.9 160.7 135.1 106.8 70.9 40.6 25.5 12.3 4.7 0.0 
550.0 469.7 409.2 384.7 387.5 398.8 410.2 417.7 419.6 415.8 404.5 389.4 373.3 357.2 340.2 326.1 310.0 290.1 269.4 
249.5 235.3 225.9 219.3 212.6 207.0 200.4 190.0 171.1 167.3 155.9 138.9 103.0 82.2 50.1 23.6 10.4 3.8 0.0 
550.0 450.8 386.5 372.4 383.7 396.9 409.2 413.9 411.1 400.7 386.5 369.5 353.5 339.3 325.1 308.1 295.8 283.5 266.5 
254.2 245.7 236.3 217.4 204.1 194.7 185.2 173.9 160.7 156.9 143.7 111.5 102.1 90.7 73.7 42.5 17.0 2.8 0.0 
550.0 435.7 372.4 368.6 381.8 397.9 406.4 410.2 404.5 389.4 371.4 352.5 336.5 322.3 309.0 300.5 292.0 282.6 274.1 
255.2 237.2 224.9 212.6 200.4 186.2 172.0 158.8 145.5 141.8 124.8 109.6 93.6 78.4 61.4 45.4 19.8 1.9 0.0 
550.0 425.3 363.9 367.6 384.7 396.9 408.3 408.3 396.9 379.9 360.1 340.2 325.1 311.9 300.5 292.0 280.7 264.6 250.4 
237.2 224.0 210.8 197.5 184.3 173.0 161.6 149.3 137.0 132.3 120.0 107.7 92.6 75.6 55.8 35.0 13.2 1.9 0.0 
550.0 417.7 362.9 367.6 385.6 399.8 407.3 404.5 391.3 371.4 348.7 330.8 316.6 304.3 297.7 284.5 262.7 238.2 228.7 
220.2 206.0 195.6 186.2 173.0 163.5 152.2 141.8 127.6 123.8 114.4 101.1 86.9 71.8 58.6 31.2 14.2 0.9 0.0 
550.0 413.9 362.0 369.5 386.5 401.7 406.4 403.6 388.4 365.7 343.1 324.2 310.9 301.5 295.8 275.0 246.7 226.8 219.3 
208.9 199.4 186.2 174.8 164.4 156.9 148.4 138.0 124.8 122.9 113.4 101.1 86.0 71.8 56.7 33.1 14.2 0.9 0.0 
550.0 413.9 362.0 369.5 387.5 400.7 406.4 402.6 388.4 362.9 341.2 324.2 310.0 302.4 294.9 274.1 246.7 225.9 220.2 
208.9 198.5 185.2 174.8 162.6 156.9 148.4 137.0 124.8 122.9 114.4 100.2 84.1 70.9 49.1 35.0 12.3 0.9 0.0 
